Schneider-Electric
 
9001K3L35LWWH13 picture- web-product-data-sheet
9001K3L35LWWH13
Illuminated push-button, Harmony 9001K, metal, metal guard flush, white, 30mm, spring return, LED white, 24-28V, 1 C/O
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name K
Type of operator Spring return
Operator profile White flush
Operator additional information Metal guard
Complementary
Bezel material Metal
Mounting diameter 30 mm
Light source LED
Light source LED
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 24...28 V AC/DC
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Cap/operator or lens colour White
[Us] rated supply voltage 24...28 V
Light source colour White
Operator profile Flush
Type of operator Spring return
Size 30 mm
Environment
Product certifications CSA LR 25490 class 3211 03
CE
UL listed file E42259 CCN NKCR
NEMA
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.903 cm
Package 1 Width 5.08 cm
Package 1 Length 32.774 cm
Package 1 Weight 254.012 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov