Schneider-Electric
 
9001K73J1FG picture- web-product-data-sheet
9001K73J1FG
selector switch Ø 30 - 3 positions - spring return right to center -incandescent
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated selector switch
Device short name 9001K
Type of operator Right to centre spring return
Operator profile Green gloved hand knob
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Net weight 0.245 kg
Shape of signaling unit head Round
Operator position information 3 positions
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Light block supply Via integral transformer
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 110...120 V AC 50/60 Hz
Device presentation Basic element
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 6
Standards UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C 4520
JIS C 852
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov