|
|
|
9001K8
30mm PB Wobble Stick
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony 9001K
|
Accessory / separate part designation
|
Rod for spring return wobblestick
|
Accessory / separate part type
|
Rod
|
Accessory / separate part categor
|
Spare parts
|
Accessory / separate part destination
|
Push-button head
|
Complementary
Product compatibility
|
9001KR2U
9001KR3U
9001KR1U
|
Material
|
Chromium plated
|
Mounting diamete
|
30 mm
|
Net weight
|
0.12 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|