Schneider-Electric
 
9001KM25 picture- web-product-data-sheet
9001KM25
30MM LIGHT MODULE RESISITOR 240V
Characteristics
Main
Range of product Harmony 9001SK
Harmony 9001K
Product or component type Light block
Device short name 9001K
Bulb base BA 9s
Light block supply Direct via integral resistance
Complementary
Product weight 0.05 kg
Light source Incandescent
[Us] rated supply voltage 230 V AC/DC
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards JIS C 852
EN/IEC 60947-1
CSA C22.2 No 14
UL 508
JIS C 4520
EN/IEC 60947-5-4
EN/IEC 60947-5-1
Product certifications UL 508
NEMA
Electrical shock protection class Class II conforming to IEC 61140
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months