Schneider-Electric
 
9001KN101WP picture- web-product-data-sheet
9001KN101WP
Legend, Harmony 9001K, Harmony 9001SK, 30mm, plastic, white with black letters, 57mm square, marking START
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Marked legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm
Marking Black START on white background
User language English
Label dimensions 57 x 57 mm
Complementary
Mounting diameter 30 mm
Material Plastic
Net weight 0.005 kg
Size 30 mm
Colour of marking Black
Background colour White
Marking START
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.254 cm
Package 1 Width 5.588 cm
Package 1 Length 5.588 cm
Package 1 Weight 4.536 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months