Schneider-Electric
 
9001KN201F picture- web-product-data-sheet
9001KN201F
Legend, Harmony 9001K, Harmony 9001SK, 30mm, aluminium, black with silver letters, 40x43mm, marking MARCHE
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Marked legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm (metal range)
Label dimensions 40 x 43 mm
Marking White MARCHE on black background
User language French
Complementary
Mounting diameter 30 mm
Material Aluminium
Net weight 0.005 kg
Size 30 mm
Colour of marking Silver
Background colour Black
Marking MARCHE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.16 cm
Package 1 Width 16.256 cm
Package 1 Length 0.102 cm
Package 1 Weight 4.536 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months