This Application will be decommissioned as of January 7th 2025

9001KN202 |
Schneider-Electric
 
9001KN202 picture- web-product-data-sheet
9001KN202
Legend, Harmony 9001K, Harmony 9001SK, 30mm, aluminium, black with silver letters,40x43mm, marking START
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Marked legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm (metal range)
Label dimensions 40 x 43 mm
Marking White STOP on red background
User language English
Complementary
Mounting diameter 30 mm
Material Aluminium
Net weight 0.005 kg
Size 30 mm
Colour of marking Silver
Background colour Black
Marking START
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 4.1 cm
Package 1 Length 4.4 cm
Package 1 Weight 4.5 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 785 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months