Schneider-Electric
 
9001KN202F picture- web-product-data-sheet
9001KN202F
Legend, Harmony 9001K, Harmony 9001SK, 30mm, aluminium, red with silver letters, 40x43mm, marking ARRET
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Marked legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm (metal range)
Label dimensions 40 x 43 mm
Marking White ARRET on red background
User language French
Complementary
Mounting diameter 30 mm
Material Aluminium
Net weight 0.005 kg
Size 30 mm
Colour of marking Silver
Background colour Red
Marking ARRET
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 5.1 cm
Package 1 Length 6.2 cm
Package 1 Weight 9.072 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months