Schneider-Electric
 
9001KN207F picture- web-product-data-sheet
9001KN207F
legend - Ø 30 - 40 x 43 mm - ARRIERE
Characteristics
Main
Range of product Harmony 9001K
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm (metal range)
Label dimensions 40 x 43 mm
Marking White ARRIERE on black background
User language French
Complementary
Mounting diameter 30 mm
Material Aluminium
Net weight 0.005 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months