This Application will be decommissioned as of January 7th 2025

9001KP25A31 |
Schneider-Electric
 
9001KP25A31 picture- web-product-data-sheet
9001KP25A31
PILOT LIGHT 240V 30MM TYPE K +OPTIONS
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Pilot light
Device short name 9001K
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Shape of signaling unit head Round
Lens type Domed plastic
Cap/operator or lens colour Amber
Light source Incandescent
Bulb base BA 9s
Light block supply With resistor 240 V AC/DC
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Shape of screw head Cross slotted
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
CAD overall width 54 mm
CAD overall height 70 mm
CAD overall depth 42 mm
Net weight 0.21 kg
Environment
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-1
JIS C 852
UL 508
JIS C8201-5-1
JIS C8201-1
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 5.499 cm
Package 1 Length 9.299 cm
Package 1 Weight 226.796 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins