This Application will be decommissioned as of January 7th 2025

9001KR2W |
Schneider-Electric
 
9001KR2W picture- web-product-data-sheet
9001KR2W
Harmony 9001K
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for spring return push-button
Device short name 9001K
Operator profile White recessed, unmarked
Operator additional information Extended metallic guard
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Round
Type of operator Spring return
Net weight 0.087 kg