This Application will be decommissioned as of January 7th 2025

9001KR2WH13 |
Schneider-Electric
 
9001KR2WH13 picture- web-product-data-sheet
9001KR2WH13
PUSH BUTTON 600VAC 10A 30MM T-K
Characteristics
Main
Bezel material Chromium plated metal
Device short name K
Mounting diameter 30 mm
Complementary
[In] rated current 10 A
Operator position information 2 positions
Operator profile 1 projecting push-button
Utilisation category DC-13
AC-15
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Product certifications UL listed file E42259 CCN NKCR
CSA LR24590 class 3211 03
CE
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov