|
|
|
9001KR4BH13
Push-button, Harmony 9001K, metal, snap-in plastic mushroom 35mm, black, 30mm, spring return, 1 C/O
|
|
|
Main
Range of product
|
Harmony 9001K
|
Product or component type
|
Push-button
|
Device short name
|
K
|
Type of operator
|
Spring return
|
Operator profile
|
Black mushroom Ø 35 mm
|
Operator additional information
|
Snap-in plastic
|
Complementary
Bezel material
|
Metal
|
Mounting diameter
|
30 mm
|
Light source
|
Without
|
Light source
|
Without
|
Light block supply
|
Without supply
|
Contacts type and composition
|
1 C/O
|
Connections - terminals
|
Screw clamp terminals
|
Operating position
|
Any position
|
[Ie] rated operational current
|
10 A, AC-15
10 A, DC-13
|
Contact operation
|
Standard
|
Device presentation
|
Complete product
|
Cap/operator or lens colour
|
Black
|
Operator profile
|
Mushroom Ø 35 mm
|
Type of operator
|
Spring return
|
Size
|
30 mm
|
Environment
Product certifications
|
CSA LR 25490 class 3211 03
UL listed file E42259 CCN NKCR
NEMA
CE
|
NEMA degree of protection
|
NEMA 1/2/3/3R/4/6/12/13
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.826 cm
|
Package 1 Width
|
5.588 cm
|
Package 1 Length
|
9.398 cm
|
Package 1 Weight
|
136.078 g
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|