Schneider-Electric
 
9001KR4LH13 picture- web-product-data-sheet
9001KR4LH13
Push-button, Harmony 9001K, metal, snap-in plastic mushroom 35mm, blue, 30mm, spring return, 1 C/O
Characteristics
Main
Range of product Harmony 9001K
Product or component type Push-button
Device short name K
Type of operator Momentary
Operator profile Blue flush
Operator additional information Snap-in plastic
Complementary
Bezel material Metal
Mounting diameter 30 mm
Shape of signaling unit head Round
Light source Without
Light block supply Without supply
Contacts type and composition 1 C/O
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Cap/operator or lens colour Blue
Operator profile Mushroom Ø 35 mm
Type of operator Spring return
Size 30 mm
Environment
Product certifications CE
UL listed file E42259 CCN NKCR
NEMA
CSA LR24590 class 3211 03
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.032 cm
Package 1 Width 11.43 cm
Package 1 Length 73.742 cm
Package 1 Weight 226.796 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov