Schneider-Electric
 
9001KR8P38RH25 picture- web-product-data-sheet
9001KR8P38RH25
PUSH BUTTON 600VAC 10A 30MM T-K
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated mushroom head push-button
Device short name 9001K
Type of operator Pull : spring return, center : stay put, push : spring return
Operator profile Red mushroom Ø 41 mm, unmarked
Light block supply Direct
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
CAD overall width 54 mm
CAD overall height 42 mm
CAD overall depth 103 mm
Terminals description ISO n°1 (21-22)NC
(11-12)NC_OL
Net weight 0.168 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information 3 positions
Contacts type and composition 2 NC
Contacts type and composition 1 NC for late-break
1 NC for slow-break
Positive opening With conforming to IEC 60947-5-2
Mechanical durability 5000000 cycles
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Shape of screw head Cross slotted
Contacts material Silver alloy contacts
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
[Ie] rated operational current 0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 120 V AC/DC
Operator additional information Screw-on plastic mushroom
Device presentation Complete product
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards EN/IEC 60947-1
UL 508
JIS C 4520
JIS C 852
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months