Schneider-Electric
 
9001KR9GH5 picture- web-product-data-sheet
9001KR9GH5
PUSH BUTTON 600VAC 10A 30MM T-K
Characteristics
Main
Range of product Harmony 9001K
Product or component type Mushroom head push-button
Device short name K
Type of operator Push-pull
Operator profile Green mushroom Ø 41 mm
Operator additional information Screw-on plastic mushroom
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light source Without
Light block supply Without supply
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Environment
Product certifications CSA LR 25490 class 3211 03
NEMA
UL listed file E42259 CCN NKCR
CE
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov