Schneider-Electric
 
9001KR9P35LRR picture- web-product-data-sheet
9001KR9P35LRR
Illuminated push button head, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push-pull, LED red, 24...28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Device short name 9001K
Product or component type Head for illuminated push-button
Type of operator Stay put
Operator profile Red mushroom Ø 41 mm, unmarked
Light block supply Direct
Complementary
Bezel material Metal
Mounting diameter 30 mm
Product weight 0.186 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information 2 positions
Contacts type and composition Without contact block
Mechanical durability 5000000 cycles
Light source LED
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 24 V AC/DC
[Us] rated supply voltage 24 V AC/DC
Compatibility code 9001K
Cap/operator or lens colour Red
[Us] rated supply voltage 24...28 V
Light source colour Red
Operator profile Mushroom Ø 41 mm
Type of operator Push-pull
Operator additional information Screw-on plastic
Size 30 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 60536
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C 852
EN/IEC 60947-1
JIS C 4520
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.334 cm
Package 1 Length 9.144 cm
Package 1 Weight 118.0 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months