Schneider-Electric
 
9001KR9P35RH1 picture- web-product-data-sheet
9001KR9P35RH1
Illuminated push-button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push-pull, 24-28V, 1 C/O
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name K
Operator additional information Screw-on plastic
Complementary
Bezel material Metal
Mounting diameter 30 mm
Light source Incandescent bulb
Bulb base BA 9s
Light block supply Without supply
Contacts type and composition 1 C/O
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Cap/operator or lens colour Red
[Us] rated supply voltage 24...28 V
Light block supply Full voltage
Operator profile Mushroom Ø 41 mm
Type of operator Push-pull
Operator position information 2 positions
Size 30 mm
Environment
Product certifications CSA LR 25490 class 3211 03
UL listed file E42259 CCN NKCR
NEMA
CE
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.129 cm
Package 1 Width 6.35 cm
Package 1 Length 40.968 cm
Package 1 Weight 190.509 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov