Schneider-Electric
 
9001KR9P7R picture- web-product-data-sheet
9001KR9P7R
Illuminated push-button head, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push-pull, 220-240V
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for illuminated push-button
Device short name 9001K
Operator profile Red flush
Operator additional information Screw-on plastic
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Round
Type of operator Spring return
Bezel material Metal
Cap/operator or lens colour Red
[Us] rated supply voltage 220...240 V
Light block supply Via integral transformer
Operator profile Mushroom Ø 41 mm
Type of operator Push-pull
Operator position information 2 positions
Contacts type and composition Without contact block
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.903 cm
Package 1 Width 5.08 cm
Package 1 Length 32.774 cm
Package 1 Weight 226.796 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov