Schneider-Electric
 
9001KR9P7YH6 picture- web-product-data-sheet
9001KR9P7YH6
Push button - 600 V AC 10 A - Ø30 - Type K
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated mushroom head push-button
Device short name 9001K
Type of operator Push-pull
Operator profile Yellow mushroom Ø 41 mm, unmarked
Light block supply Direct
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Net weight 0.186 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information All positions
Contacts type and composition 1 NC
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Mechanical durability 5000000 cycles
Light source Incandescent
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 220...240 V AC at 50/60 Hz
[Us] rated supply voltage 220...240 V AC 50/60 Hz
Device presentation Complete product
Compatibility code 9001K
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C 4520
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C 852
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Package 1 Weight 226.796 g