Schneider-Electric
 
9001KS11K1H36R picture- web-product-data-sheet
9001KS11K1H36R
PUSHBUTTON SELECTOR SWITCH 30MM K
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Selector switch
Device short name K
Type of operator Maintained
Operator profile Black key operated knob
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Operator position information 2 positions
Connections - terminals Screw-clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Device presentation Complete product
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Product certifications CSA LR24590 class 3211 03
CE
UL listed file E42259 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.801 cm
Package 1 Width 5.499 cm
Package 1 Length 9.5 cm
Package 1 Weight 226.796 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov