Schneider-Electric
 
9001KS53K5 picture- web-product-data-sheet
9001KS53K5
Key selector switch head, Harmony 9001K, metal, key switch, 30mm, key E10, 3 positions, return both sides to center
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for key selector switch
Device short name 9001K
Type of operator To centre spring return
Operator profile Key switch
Complementary
Bezel material Metal
Mounting diameter 30 mm
Product weight 0.234 kg
Shape of signaling unit head Octagonal
Operator position information 3 positions
Type of keylock E10
Key number E10
Key withdrawal position Center
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Product compatibility 9001KA1, mounted side 1 or 2
Device presentation Basic element
Operator profile Key switch
Type of operator Spring return
Size 30 mm
Return Both sides to centre
Cam profile 3
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards IEC 60947-1
CSA C22.2 No 14
UL 508
JIS C 4520
JIS C 852
IEC 60947-5-1
IEC 60947-5-4
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.588 cm
Package 1 Width 4.826 cm
Package 1 Length 9.398 cm
Package 1 Weight 185.973 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months