Schneider-Electric
 
9001KS88K14 picture- web-product-data-sheet
9001KS88K14
Key selector switch head, Harmony 9001K, metal, key switch, 30mm, key E10, 4 positions, stay put
Schneider Electric
Characteristics
Main
Product or component type Head for key selector switch
Enclosure type Dust and oil resistant weatherproof enclosure for indoor/outdoor
Range of product Harmony 9001K
Complementary
Bezel material Metal
Cap/operator or lens colour Black
Contacts type and composition Without contact block
Key number E10
Key withdrawal position In any position
Operator position information 4 positions
Operator profile Key switch
Operator profile 1 projecting push-button
Size 30 mm
Type of operator Maintained
Type of operator Stay put
Contacts type and composition Without contact block
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Product certifications CE
UL listed file E42259 CCN NKCR
CSA LR 25490 class 3211 03
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.588 cm
Package 1 Length 9.144 cm
Package 1 Weight 185.973 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"