Schneider-Electric
9001SK1L35LLLH5 picture- web-product-data-sheet
9001SK1L35LLLH5
Harmony 9001SK, illuminated push-button, plastic, plastic guard flush, blue, 30mm, spring return, LED blue, 24-28V, 1 NO
Main
Range of product Harmony 9001SK
Product or component type Illuminated push-button
Device short name 9001SK
Type of operator Spring return
Operator profile Blue flush, unmarked
Operator additional information Plastic guard
Light block supply Direct 24 V AC/DC
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Light source Blue LED
Bulb base BA 9s
[Us] rated supply voltage 24...28 V AC/DC
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
Contacts material Silver alloy contacts
Contact operation Standard
Positive opening Without
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 0.1 kA at 240 V DC-13, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
Net weight 0.181 kg
Device presentation Complete product
Environment
Standards CSA C22.2 No 14
Product certifications NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
Packing Units
Package 1 Weight 226.796 g