Schneider-Electric
 
9001SK1L38LLLH5 picture- web-product-data-sheet
9001SK1L38LLLH5
blue illuminated push button with spring return 600 VAC 10 A Ø30 with options
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Illuminated push-button
Device short name 9001SK
Type of operator Spring return
Operator profile Blue flush, unmarked
Operator additional information Full guard in plastic
Light block supply Direct 120 V AC/DC
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Light source Blue LED
Bulb base BA 9s
[Us] rated supply voltage 120 V AC/DC
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
[Ie] rated operational current 0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
Contacts material Silver alloy contacts
Contact operation Standard
Positive opening Without
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 0.1 kA at 240 V DC-13, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
0.1 kA at 600 V DC-13
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
0.1 kA at 600 V DC-13
Net weight 0.181 kg
Device presentation Complete product
Environment
Standards JIS C 4520
EN/IEC 60947-1
JIS C 852
EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Packing Units
Package 1 Weight 226.796 g