Schneider-Electric
 
9001SK2L35Y21 picture- web-product-data-sheet
9001SK2L35Y21
yellow illum pushbutton Ø 30 - mushroom Ø 57 - spring return - 24/28 V AC/DC
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Push-button
Device short name 9001SK
Bezel material Plastic
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Octagonal
Type of operator Spring return
Operator profile Yellow mushroom Ø 57 mm, unmarked
Operator additional information Screw-in with set screw security
Light source Incandescent
Bulb base BA 9s
Light block supply Direct 24...28 V AC/DC
Standards JIS C 852
EN/IEC 60947-1
JIS C 4520
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
Product certifications CSA LR25490 class 3211 03
UL 508
UL listed file E78403 CCN NKCR
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Mechanical durability 5000000 cycles
Operating position Any position
Net weight 0.181 kg
Packing Units
Package 1 Weight 226.796 g