Schneider-Electric
 
9001SK46J35LGFG picture- web-product-data-sheet
9001SK46J35LGFG
Illuminated selector switch head, Harmony 9001SK, plastic, long handle, green, 30mm, 3 positions, stay put, LED green, 24-28V
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Head for illuminated selector switch
Device short name 9001SK
Type of operator Stay put
Operator profile Green long handle
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Net weight 0.19 kg
Shape of signaling unit head Octagonal
Operator position information 3 positions
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Light block supply Direct
Light source LED
Bulb base BA 9s
Light block colour Green
Product compatibility 9001KA1, mounted side 2
[Us] rated supply voltage 24...28 V AC/DC
Mounting location Side 2
Device presentation Basic element
Compatibility code 9001SK
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Standards EN/IEC 60947-5-4
EN/IEC 60947-1
UL 508
JIS C 4520
CSA C22.2 No 14
JIS C 852
EN/IEC 60947-5-1
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.334 cm
Package 1 Length 9.144 cm
Package 1 Weight 226.796 g
Contractual warranty
Warranty 18 months