Schneider-Electric
 
9001SK88J1A picture- web-product-data-sheet
9001SK88J1A
selector switch Ø 30 - 4 positions - maintained - incandescent
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Illuminated selector switch
Device short name 9001SK
Type of operator Stay put
Operator profile Amber standard knob
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Net weight 0.059 kg
Shape of signaling unit head Round
Operator position information 4 positions
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Light block supply Via integral transformer
Light source Incandescent
Bulb base BA 9s
Product compatibility 9001KA1, mounted side 1 or 2
[Us] rated supply voltage 110...120 V AC 50/60 Hz
Mounting location Side 1 or 2
Device presentation Basic element
Compatibility code 9001SK
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
NEMA 6
Standards UL 508
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C 852
JIS C 4520
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Package 1 Weight 226.796 g
Package 1 Height 12.903 cm
Package 1 width 5.080 cm
Package 1 Length 32.774 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov