|
|
|
9001SKR2U
Push-button head, Harmony 9001SK, plastic, recessed, 7 colours choice, 30mm, spring return
|
|
|
Main
Range of product
|
Harmony 9001SK
|
Product or component type
|
Head for push-button
|
Device short name
|
9001SK
|
Operator profile
|
Recessed, unmarked
|
Operator additional information
|
Plastic guard
|
Complementary
Mounting diameter
|
30 mm
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Net weight
|
0.05 kg
|
Bezel material
|
Plastic
|
Cap/operator or lens colour
|
7 colours choice
|
Operator profile
|
Recessed
|
Type of operator
|
Spring return
|
Contacts type and composition
|
Without contact block
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.1 cm
|
Package 1 Width
|
5.9 cm
|
Package 1 Length
|
7.4 cm
|
Package 1 Weight
|
50 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
6.133 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|