|
|
|
9001SKR2UH13
Push-button, Harmony 9001SK, plastic, recessed, 7 colours choice, 30mm, spring return, 1 C/O
|
|
|
|
|
End of Commercialization SEP 30, 2024
|
|
|
|
|
Main
Range of product
|
Harmony 9001SK
|
Product or component type
|
Push-button
|
Device short name
|
9001SK
|
Type of operator
|
Spring return
|
Operator profile
|
7 colours choice recessed, unmarked
|
Operator additional information
|
Plastic guard
|
Complementary
Bezel material
|
Plastic
|
Mounting diameter
|
30 mm
|
Shape of signaling unit head
|
Octagonal
|
Contacts type and composition
|
1 C/O
|
Contact operation
|
Standard
|
Connections - terminals
|
Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
|
Tightening torque
|
0.8 N.m conforming to EN/IEC 60947-1
|
Shape of screw head
|
Cross slotted
|
Mechanical durability
|
5000000 cycles
|
Operating position
|
Any position
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600-Q600
0.55 A at 125 V, DC-13, A600-Q600
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to EN/IEC 60947-1
|
Contacts material
|
Silver alloy contacts
|
Positive opening
|
Without
|
Short-circuit protection
|
10 A cartridge fuse conforming to EN/IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A
|
[Icm] rated short-circuit making capacity
|
12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
|
Rated breaking capacity
|
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
|
Net weight
|
0.09 kg
|
Device presentation
|
Complete product
|
Cap/operator or lens colour
|
7 colours choice
|
Operator profile
|
Recessed
|
Type of operator
|
Spring return
|
Size
|
30 mm
|
Environment
Standards
|
JIS C 852
EN/IEC 60947-1
JIS C 4520
EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-4
|
Product certifications
|
UL 508
NEMA
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.08 cm
|
Package 1 Width
|
7.112 cm
|
Package 1 Length
|
6.35 cm
|
Package 1 Weight
|
226.796 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|