Schneider-Electric
9001SKR8BH13 picture- web-product-data-sheet
9001SKR8BH13
black illuminated push button with spring return 600 VAC 10 A Ø30 with options
TODAY
JUN 30, 2022
End of Commercialization
OCT 11, 2019
Main
Range of product Harmony 9001SK
Product or component type Mushroom head push-button
Device short name 9001SK
Type of operator Pull : spring return, center : stay put, push : spring return
Operator profile Black mushroom Ø 41 mm, unmarked
Operator additional information Screw-on mushroom
Complementary
Bezel material Plastic
Mounting diameter 30 mm
CAD overall width 46 mm
CAD overall height 45 mm
CAD overall depth 69 mm
Net weight 0.159 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information 2 positions
Contacts type and composition 1 C/O
Positive opening Without
Mechanical durability 5000000 cycles
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Contacts material Silver alloy contacts
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Rated breaking capacity 3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Compatibility code 9001SK
Device presentation Complete product
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C 4520
JIS C 852
UL 508
CSA C22.2 No 14
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Package 1 Weight 226.796 g