Schneider-Electric
 
9001SKR9P1LH5 picture- web-product-data-sheet
9001SKR9P1LH5
PUSHBUTTON 600VAC 10AMP Ø30 SK with options
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Illuminated mushroom head push-button
Device short name 9001SK
Type of operator Push-pull
Operator profile Blue mushroom Ø 41 mm, unmarked
Operator additional information Screw-on plastic mushroom
Light block supply Via integral transformer
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Light source Incandescent
[Us] rated supply voltage 110...120 V AC 50/60 Hz
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
Operator position information 2 positions
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
Contacts material Silver alloy contacts
Contact operation Standard
Positive opening Without
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 0.1 kA at 240 V DC-13, 7200 VA
15 kA at 120 V AC-15, 7200 VA
30 kA at 600 V AC-15, 7200 VA
60 kA at 480 V AC-15, 7200 VA
0.27 kA at 125 V DC-13
0.27 kA at 600 V DC-13
0.55 kA at 250 V DC-13
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
0.1 kA at 600 V DC-13
Device presentation Complete product
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C 4520
EN/IEC 60947-5-4
JIS C 852
UL 508
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X