Schneider-Electric
 
9001SKR9P35L picture- web-product-data-sheet
9001SKR9P35L
PUSHBUTTON 28V 30MM SK +OPTIONS
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Mushroom button
Device short name 9001SK
Bezel material Plastic
Mounting diameter 30 mm
Complementary
Net weight 0.226 kg
Shape of signaling unit head Round
Type of operator Stay put
Operator profile Blue mushroom Ø 41 mm, unmarked
Operator position information 2 positions
Mechanical durability 5000000 cycles
Light source Incandescent
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 24...28 V AC/DC
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP66 conforming to IEC 60529
IP66 conforming to NF C 20-010
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C 852
JIS C 4520
IEC 60947-1
UL 508
IEC 60947-5-4
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov