Schneider-Electric
 
9001SKR9P7G picture- web-product-data-sheet
9001SKR9P7G
PUSHBUTTON 240VAC 30MM SK +OPTIONS
Characteristics
Main
Bezel material Black plastic
Device short name SK
Mounting diameter 30 mm
Complementary
Operator position information 2 positions
Operator profile 1 projecting push-button
Utilisation category AC-15
DC-13
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/4X/6/12/13
Product certifications UL listed file E42259 CCN NKCR
CSA LR24590 class 3211 03
CE