Schneider-Electric
 
9001SKS11FBH5 picture- web-product-data-sheet
9001SKS11FBH5
Selector switch, Harmony 9001SK, plastic, long handle, black, 30mm, 2 positions, stay put, 1 NO
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Selector switch
Device short name 9001SK
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Operator position information 2 positions
Contacts type and composition 1 NO
Device presentation Complete product
Cap/operator or lens colour Black
Operator profile Long handle
Type of operator Stay put
Size 30 mm
Cam profile 5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1/2/3/3R/4/4X/6/12/13
Product certifications CSA LR24590 class 3211 03
CE
UL listed file E42259 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 81.647 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov