Schneider-Electric
 
9001T8U picture- web-product-data-sheet
9001T8U
Cap, Harmony 9001K, Harmony 9001SK, 7 colours choice, 30mm, for non illuminated push-button
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Cap
Accessory / separate part type Cap
Accessory / separate part category Spare parts
Accessory / separate part destination Non illuminated push-button
Quantity per set Set of 7
Complementary
Mounting diameter 30 mm
Cap/operator or lens colour 7 colours choice
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.334 cm
Package 1 Width 7.112 cm
Package 1 Length 5.842 cm
Package 1 Weight 13.608 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months