This Application will be decommissioned as of January 7th 2025

9007B9 |
Schneider-Electric
9007B9 picture- web-product-data-sheet
9007B9
Limit switch lever, 9007, arm t+ft +options
Main
Range of product 9007
Series name Severe duty
Product or component type Limit switch lever
Device short name 9007T/FT
Associated head 9007T10S9
9007CS9
9007BS9
9007NS9
9007T5S9
9007AS9
Associated complete product 9007FT
9007T
9007C..S9
Movement of operating head Rotary
Type of operator Cast zinc spring return roller lever length: 63.5 mm - offset: - convertible roller
Type of roller 1 steel outside roller (convertible) diameter: 35.05 mm - width: 6.35 mm
Type of approach Lateral approach
Positive opening Without
Complementary
Switch actuation By 30° cam
Net weight 0.05 kg
Environment
Ambient air temperature for operation -10…185 °F
Ambient air temperature for storage -10…185 °F
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.2 cm
Package 1 Length 20.3 cm
Package 1 Weight 122.5 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months