|
|
|
9007C52B2Y1901
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
|
|
|
|
End of Commercialization DEC 08, 2020
|
|
|
|
|
Main
Range of product
|
9007
|
Series name
|
Heavy duty
|
Product or component type
|
Limit switch
|
Product specific application
|
Compact box
|
Device short name
|
9007C
|
Body type
|
Plug-in
|
Head type
|
Rotary head
|
Material
|
Metal
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Zinc spring return without operating lever (-)9007C lever
|
Switch actuation
|
From left and right
CW and CCW
|
Type of approach
|
Lateral approach, 1 or 2 programmable direction
|
Electrical connection
|
Male connector, connector type: 7/8" - 16 UN - 2 A mini connector, 5 pins
|
Number of poles
|
1
|
Contacts type and composition
|
NC-NO
|
Contact operation
|
Snap action
|
Positive opening
|
Without
|
Sale per indivisible quantity
|
1
|
Complementary
Body material
|
Zinc
|
Head material
|
Zinc
|
Function available
|
-
|
Switch function
|
SPDT-DB
|
Contact form
|
Form Z
|
Contacts material
|
Silver contacts
|
Terminals description ISO n°1
|
(1-2)NC
(3-4)NO
|
Minimum torque for tripping
|
0.5 N.m
|
Maximum actuation speed
|
90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
|
Tripping angle
|
10 °
|
Maximum displacement angle
|
90 °
|
Repeat accuracy
|
+/- 0.002 in linear travel of cam
|
[Ie] rated operational current
|
0.55 A at 120 V DC
3 A at 240 V AC
6 A at 120 V AC
0.27 A at 240 V DC
|
[Ithe] conventional enclosed thermal current
|
6 A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to UL 508 for contact block
600 V (pollution degree 3) conforming to CSA C22.2 No 14 for contact block
|
[Uimp] rated impulse withstand voltage
|
2.5 kV AC 1 min conforming to CE
2.2 kV AC 1 min conforming to UL
2.64 kV AC 1 s conforming to CSA
|
Short-circuit protection
|
10 A by CC fuse, protection type: non-time delay
|
Electrical durability
|
1000000 cycles
|
Local signalling
|
Without
|
Mechanical durability
|
10000000 cycles
|
Width
|
39.37 mm
|
Height
|
79.76 mm
|
Depth
|
63.5 mm
|
Net weight
|
0.57 kg
|
Environment
Shock resistance
|
60 gn for 9 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
NEMA degree of protection
|
NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 6 conforming to Nema type 250
NEMA 6P conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Electrical shock protection class
|
Class 0 conforming to IEC 61140
|
Ambient air temperature for operation
|
-29…85 °C for standard environment
|
Ambient air temperature for storage
|
-20…185 °F
|
Environmental characteristic
|
Standard environment
|
Protective treatment
|
Epoxy powder coat
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
25.806 cm
|
Package 1 Width
|
10.16 cm
|
Package 1 Length
|
65.548 cm
|
Package 1 Weight
|
566.991 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Environmental Disclosure
|
Product Environmental Profile
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|