|
|
|
9007C62B2
Limit switch, 9007, 600 V 10amp c +options
|
|
|
Main
Range of product
|
9007
|
Series name
|
Heavy duty
|
Product or component type
|
Limit switch
|
Product specific application
|
Standard box
|
Device short name
|
9007C
|
Body type
|
Plug-in
|
Head type
|
Rotary head
|
Material
|
Metal
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Zinc spring return without operating lever (-)9007C lever
|
Switch actuation
|
CW and CCW
From left and right
|
Type of approach
|
Lateral approach, 1 or 2 programmable direction
|
Electrical connection
|
Screw-clamp terminals (AWG 22...AWG 12), 1…2
|
Cable entry
|
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
|
Number of poles
|
2
|
Contacts type and composition
|
2(NC-NO)
|
Contact operation
|
Snap action
|
Positive opening
|
Without
|
Sale per indivisible quantity
|
1
|
Complementary
Body material
|
Zinc
|
Head material
|
Zinc
|
Function available
|
-
|
Switch function
|
DPDT-DB
|
Contact form
|
Form ZZ
|
Contacts material
|
Silver contacts
|
Terminals description ISO n°1
|
(7-8)NO
(1-2)NC
(5-6)NC
(3-4)NO
|
Maximum actuation speed
|
90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
|
Tripping angle
|
10 °
|
Maximum displacement angle
|
90 °
|
Repeat accuracy
|
+/- 0.002 in linear travel of cam
|
[Ie] rated operational current
|
1.2 A at 600 V AC, A600 conforming to NEMA
1.5 A at 480 V AC, A600 conforming to NEMA
3 A at 240 V AC, A600 conforming to NEMA
6 A at 120 V AC, A600 conforming to NEMA
0.11 A at 250 V DC, R300 conforming to NEMA
0.55 A at 125 V DC, R300 conforming to NEMA
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to UL 508 for contact block
600 V (pollution degree 3) conforming to CSA C22.2 No 14 for contact block
|
[Uimp] rated impulse withstand voltage
|
2.5 kV AC 1 min conforming to CE
2.2 kV AC 1 min conforming to UL
2.64 kV AC 1 s conforming to CSA
|
Short-circuit protection
|
10 A by CC fuse, protection type: non-time delay
|
Electrical durability
|
1000000 cycles
|
Local signalling
|
Without
|
Mechanical durability
|
10000000 cycles
|
Width
|
39.37 mm
|
Height
|
102.11 mm
|
Depth
|
63.5 mm
|
Product weight
|
0.57 kg
|
Environment
Shock resistance
|
60 gn for 9 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
NEMA degree of protection
|
NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 6 conforming to Nema type 250
NEMA 6P conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Electrical shock protection class
|
Class 0 conforming to IEC 61140
|
Ambient air temperature for operation
|
-20…185 °F for standard environment
|
Ambient air temperature for storage
|
-20…185 °F
|
Environmental characteristic
|
Standard environment
|
Protective treatment
|
Epoxy powder coat
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.858 cm
|
Package 1 Width
|
10.668 cm
|
Package 1 Length
|
4.064 cm
|
Package 1 Weight
|
576.062 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
15.063 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
600
|
Package 3 Height
|
101.6 cm
|
Package 3 Width
|
101.6 cm
|
Package 3 Length
|
121.92 cm
|
Package 3 Weight
|
349.266 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|