Schneider-Electric
9007CA1S picture- web-product-data-sheet
9007CA1S
Limit switch lever, 9007, arm 2in c
Main
Range of product 9007
Series name Heavy duty
Product or component type Limit switch lever
Device short name 9007C
Associated head 9007N
9007T10
9007C
9007B
9007T5
9007A
Associated complete product 9007AW
9007C
Movement of operating head Rotary
Type of operator Flat steel spring return roller lever length: 50.8 mm - offset: - -
Type of roller 1 steel outside roller diameter: 16.002 mm - width: 6.35 mm
Type of approach Lateral approach
Positive opening Without
Complementary
Switch actuation By 30° cam
Product weight 0.05 kg
Environment
Ambient air temperature for operation -20…185 °F
Ambient air temperature for storage -20…185 °F
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.968 cm
Package 1 Width 9.042 cm
Package 1 Length 58.338 cm
Package 1 Weight 45.359 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months