Schneider-Electric
9007FTUB4M12 picture- web-product-data-sheet
9007FTUB4M12
Limit switch, 9007, 9007FT foundry universal, spring return, CW+CCW, PG 13.5
Main
Range of product 9007
Series name Severe duty foundry
Product or component type Limit switch
Device application Universal foundry switch
Device short name 9007T/FT
Body type Fixed
Head type Rotary head
Sale per indivisible quantity 1
Complementary
Base plate style Style B
Body material Cast zinc
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return without operating lever
Contact sequence number 4
Function available Neutral position
Switch actuation CW and CCW
From left or right
Type of approach Lateral approach
Electrical connection Screw-clamp terminals AWG 22...AWG 12
Cable entry 1 entry for Pg 13.5 conforming to DIN 40430
Number of poles 1
Switch function SPDT-DB
Contact form Form Z
Contact operation Snap action
Contacts usage -
Contacts material Silver flashed copper
Positive opening Without
Minimum torque for tripping 1.4 N.m
Maximum actuation speed 130 ft/min with 30° cam angle, levers only
90 ft/min with 45° cam angle, levers only
Tripping angle 6 °
Maximum displacement angle 89 °
Repeat accuracy +/- 0.004 in linear travel of cam on 1.5 in lever arm
Contact code designation A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
[Ithe] conventional enclosed thermal current 20 A
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 609470-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 2.5 kV AC for 1 minute conforming to CE
2.2 kV AC for 1 minute conforming to UL
2.64 kV AC for 1 minute conforming to CSA
Short-circuit protection 20 A Bussmann class CC KTK-R-21 fuse, type non-time delay
Width 57.15 mm
Height 118.36 mm
Depth 86.61 mm
Product weight 1.1 kg
Terminals description ISO n°1 A (left side contact)
B (right side contact)
Environment
Shock resistance 30 gn for 9 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
NEMA degree of protection NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
IP degree of protection IP67 conforming to IEC 60529
Electrical shock protection class Class 0 conforming to IEC 61140
Ambient air temperature for operation -10…185 °F
Ambient air temperature for storage -10…185 °F
Protective treatment Corrosion resistant gray paint
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.89 cm
Package 1 Width 16.256 cm
Package 1 Length 7.366 cm
Package 1 Weight 1.134 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.724 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months