Schneider-Electric
 
9007MA11 picture- web-product-data-sheet
9007MA11
Limit switch lever, 9007, arm aw+c +options
Characteristics
Main
Range of product 9007
Series name Heavy duty
Product or component type Limit switch lever
Device short name 9007C
Associated head 9007T10
9007T5
9007A
9007C
9007B
9007N
Associated complete product 9007AW
9007C
Movement of operating head Rotary
Type of operator Cast zinc spring return roller lever length: 38.1 mm - offset: - -
Type of roller 1 steel outside roller diameter: 19.05 mm - width: 6.35 mm
Type of approach Lateral approach
Positive opening Without
Complementary
Switch actuation By 30° cam
Net weight 0.05 kg
Environment
Ambient air temperature for operation -20…185 °F
Ambient air temperature for storage -20…185 °F
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.27 cm
Package 1 Width 2.286 cm
Package 1 Length 5.588 cm
Package 1 Weight 45.359 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months