Schneider-Electric
9007ML02S0100 picture- web-product-data-sheet
9007ML02S0100
Limit switch, 9007, 240 VAC 10amp ml +options
Main
Range of product 9007
Series name Miniature potted
Product or component type Limit switch
Device short name 9007MS/ML
Sensor design Miniature
Body type Fixed
Head type Plunger head
Material Metal
Body material Cast zinc
Number of poles 1
Complementary
Fixing mode By the body
Movement of operating head Linear
Type of operator Spring return parallel roller plunger steel -
Type of approach Lateral approach, 2 directions
Switch actuation By 30° cam
Contacts type and composition NC-NO
Switch function SPDT-DB
Contact form Form Z
Contacts material Silver contacts
Contact operation Snap action
Positive opening Without
Electrical connection Pre-wired cable bottom
Type of cable SJTO cable (AWG 18), 0.91 m, yellow
Terminals description ISO n°1 (green-yellow)gnd
(black-orange)NO
(red-white)NC
Wire insulation material PVC
Maximum force for tripping 80 ozf
[Ie] rated operational current 6 A at 120 V AC, A300 conforming to NEMA rating designation
3 A at 240 V AC, A300 conforming to NEMA rating designation
5 A at 28 V DC
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to UL 508
300 V (pollution degree 3) conforming to CSA C22.2 No 14
Electrical durability 100000 cycles
Mechanical durability 10000000 cycles
Marking CSA
UL
CE
Sale per indivisible quantity 1
Height 44.45 mm
Width 39.62 mm
Depth 15.75 mm
Net weight 0.32 kg
Environment
Shock resistance 35 gn for 9 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 75…1200 Hz) conforming to IEC 60068-2-6
NEMA degree of protection NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 6 conforming to Nema type 250
NEMA 6P conforming to Nema type 250
IP degree of protection IP67 conforming to IEC 60529
Ambient air temperature for operation -40…104 °C
Ambient air temperature for storage -40…104 °C
Protective treatment Epoxy powder coat
Product certifications CSA
CE
UL
Standards LR 25490 Class 32 11 03
E78403
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.81 cm
Package 1 Width 19.304 cm
Package 1 Length 19.304 cm
Package 1 Weight 317.515 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months