Base plate style
|
Style B
|
Body material
|
Cast zinc
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Spring return without operating lever
|
Contact sequence number
|
1
|
Function available
|
-
|
Switch actuation
|
CW
From left
|
Type of approach
|
Lateral approach
|
Electrical connection
|
Screw-clamp terminals AWG 22...AWG 12
|
Cable entry
|
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
|
Number of poles
|
1
|
Switch function
|
SPDT-DB
|
Contact form
|
Form Z
|
Contact operation
|
Snap action
|
Contacts usage
|
-
|
Contacts material
|
Silver flashed copper
|
Positive opening
|
Without
|
Minimum torque for tripping
|
1.4 N.m
|
Maximum actuation speed
|
130 ft/min with 30° cam angle, levers only
90 ft/min with 45° cam angle, levers only
|
Tripping angle
|
14 °
|
Maximum displacement angle
|
88 °
|
Repeat accuracy
|
+/- 0.004 in linear travel of cam on 1.5 in lever arm
|
Contact code designation
|
A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
|
[Ithe] conventional enclosed thermal current
|
20 A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 609470-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
2.5 kV AC for 1 minute conforming to CE
2.2 kV AC for 1 minute conforming to UL
2.64 kV AC for 1 minute conforming to CSA
|
Short-circuit protection
|
20 A Bussmann class CC KTK-R-21 fuse, type non-time delay
|
Width
|
57.15 mm
|
Height
|
118.36 mm
|
Depth
|
61.98 mm
|
Net weight
|
1.1 kg
|
Terminals description ISO n°1
|
B (right side contact)
A (left side contact)
|
Shock resistance
|
30 gn for 9 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
|
NEMA degree of protection
|
NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Electrical shock protection class
|
Class 0 conforming to IEC 61140
|
Ambient air temperature for operation
|
-10…185 °F
|
Ambient air temperature for storage
|
-10…185 °F
|
Protective treatment
|
Corrosion resistant gray paint
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|