This Application will be decommissioned as of January 7th 2025

9013FSG2J20M4 |
Schneider-Electric
9013FSG2J20M4 picture- web-product-data-sheet
9013FSG2J20M4
Pumptrol, water pump switch 9013FS, adjustable diff., 20 40 PSI
Main
Range of product Pumptrol
Pressure sensor name 9013FS
Pressure sensor size 448.2 kPa (34.5…310.3 kPa)
Value of setting 20...40 psi
Electrical circuit type Power circuit
Product specific application Control electrically driven water pumps
Quantity per set 1
Type of packing Individual
Complementary
Pressure sensor type Electromechanical pressure switch
Controlled fluid Fresh water (32…158 °F)
Adjustable range on rising pressure 137.9…448.2 kPa
Approximate adjustable differential 103.4…206.8 kPa
Destruction pressure 1516.8 kPa
Pressure actuator Diaphragm
Pressure switch type of operation Regulation between 2 thresholds
Scale type Adjustable differential
Setting Internal
Local display Without
Contacts type and composition 2 NC, snap action, DPST-DB, Form YY
Cable entry number 2 22.35 mm cable entries with 0.84 in across flats conforming to UL 508
Electrical connection Screw-clamp terminals, clamping capacity: 10 AWG
Screw-clamp terminals, clamping capacity: 5.261 mm²
Fluid connection type 0.25 inch NPSF internal conforming to UL 508
Short-circuit protection 20 A cartridge fuse, type gG
Materials in contact with fluid Zinc plated steel or equivalent flange
Nitrile (Buna-N) or equivalent rubber diaphragm
Material Polypropylene: cover
Noryl thermoplastic resin or equivalent: cover
Operating position Any position
Motor power kW 1.1 kW (1.5 hp) at 115 V AC, 1 phase
1.5 kW (2 hp) at 230 V AC, 1 phase
1.5 kW (2 hp) at 115 V AC, 3 phases
2.2 kW (3 hp) at 230 V AC, 3 phases
0.75 kW (1 hp) at 460 V AC, 3 phases
0.75 kW (1 hp) at 575 V AC, 3 phases
0.18 kW (0.25 hp) at 115 V DC
0.18 kW (0.25 hp) at 230 V DC
Electrical durability 100000 cycles, operating rate <10 cyc/mn
Mechanical durability 300000 cycles
Terminal block type 4 terminals
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 575 V conforming to UL 508
Net weight 0.5 kg
Repeat accuracy +/- 3 %
Terminals description ISO n°1 L2-T2
L1-T1
Width 78.7 mm
Height 71.1 mm
Depth 95.50 mm
Factory modification Low pressure cut-off (AUTO-START-OFF) operates roughly 10 PSIG below cut-in
Environment
Standards UL 508
CE
NSF ANSI 61 Annex G
Ambient air temperature for operation -22…158 °F
Ambient air temperature for storage -22…158 °F
Protective treatment None
NEMA degree of protection NEMA 1 conforming to UL 50
IP degree of protection IP20 conforming to IEC 60529
Product certifications UL listed
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.192 cm
Package 1 Width 12.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 390.089 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months