Schneider-Electric
9036FG30 picture- web-product-data-sheet
9036FG30
Float switch, Pumptrol, open tank, NEMA 1, pedestal mounted, 2 NC DPST DB contacts
Main
Range of product Pumptrol
Product or component type Float switch
Device application Open tank pedestal style
Device short name 9036FG
Product specific application Liquid level control
Electrical circuit type Power circuit
Quantity per set Set of 1
Type of packing Individual
Complementary
Product destination For open tank or sump
Device mounting Pedestal
Cable entry number 2 22.35 mm cable entries with 0.84 in across flats conforming to UL 508
Contacts type and composition 2 NC, snap action, DPST-DB, Form YY
Controlled fluid Fresh water at specific gravity of 0.85 in or higher
Sea water at specific gravity of 0.85 in or higher
Hydraulic oil at specific gravity of 0.85 in or higher
Corrosive fluid at specific gravity of 0.85 in or higher
Motor power kW 1.5 kW (2 hp) at 115 V AC, 1 phase
2.2 kW (3 hp) at 115 V AC, 3 phases
2.2 kW (3 hp) at 230 V AC, 1 phase
3.7 kW (5 hp) at 230 V AC, 3 phases
0.75 kW (1 hp) at 460 V AC, 3 phases
0.75 kW (1 hp) at 475 V AC, 3 phases
0.18 kW (0.25 hp) at 32 V DC
0.37 kW (0.5 hp) at 115 V DC
0.37 kW (0.5 hp) at 230 V DC
Electrical connection Screw-clamp terminals, clamping capacity: 10 AWG
Contact operation Contacts close on liquid rise
Float movement 4...31 in adjustable
Float position Any
Float rod angle Vertical
Force down to trip 16 ozf
Force up to trip 16 ozf
Short-circuit protection 20 A cartridge fuse, type gG
Local signalling Without
Materials in contact with fluid Aluminium
Polystyrene
Zinc plated steel or equivalent
Nylon
Enclosure material Polypropylene or equivalent
Operating position Vertical position only
Electrical durability 100 cycles, operating rate <60 cyc/mn
Mechanical durability 300 cycles
Terminal block type 4 terminals
Maximum operating rate 60 cyc/mn
[Ui] rated insulation voltage 575 V conforming to UL 508
Net weight 0.66 kg
Terminals description ISO n°1 Line-load-load-line
Factory modification Without
Kit composition Rod and float are to be choosen in accessories
Float switch
Environment
Standards CE
UL 508
Ambient air temperature for operation -22…200 °F
Ambient air temperature for storage -22…200 °F
NEMA degree of protection NEMA 1 conforming to UL 50
Product certifications UL listed
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 19.685 cm
Package 1 Length 127.0 cm
Package 1 Weight 657.709 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months