Schneider-Electric
9422RT1 picture- web-product-data-sheet
9422RT1
Disconnect mechanism, circuit breaker, variable depth, 1000A, operator only, for MAL, MHL, MEL, MXL breakers
TODAY
NOV 02, 2024
End of Commercialization
OCT 11, 2022
Main
Range 9422R
Product Circuit Breaker Mechanism
Mounting Type Flange rod variable depth
Certifications CSA
UL recognized
Circuit Breaker Type MAL/MHL/MEL/MXL 2
MAL/MHL/MEL/MXL 3
Handle Type Ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.066 cm
Package 1 Width 36.322 cm
Package 1 Length 39.624 cm
Package 1 Weight 6.35 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months