Schneider-Electric
 
975951000 picture- web-product-data-sheet
975951000
RG-11 coaxial quad shield cable - 305 m - trunk cable
Telemecanique
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation RG-11 coaxial quad shield cable
Accessory / separate part type Connecting cable
Accessory / separate part categor Connection accessories
Cable packaging Roll
Complementary
Type of cable Trunk cable
Cable length 305 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.0 cm
Package 1 Width 45.5 cm
Package 1 Length 45.5 cm
Package 1 Weight 31.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months