This Application will be decommissioned as of January 7th 2025

990NAA26320 |
Schneider-Electric
 
990NAA26320 picture- web-product-data-sheet
990NAA26320
connection cord set for PC terminal - for Unity processor - 3.7 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Connection cordset for PC terminal
Accessory / separate part destination Unity processor
Cable length 3.7 m
Complementary
Product compatibility 140CPU53414A
140CPU43412U
140CPU31110
140CPU43412A
140CPU53414B
Range compatibility Modicon Premium automation platform
Harmony HMI GTO
Modicon Quantum automation platform
Electrical connection 1 connector SUB-D 9 PC side RS232
1 connector SUB-D 9 processor side
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 19.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 199.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months