This Application will be decommissioned as of January 7th 2025

990NAD21130 |
Schneider-Electric
 
990NAD21130 picture- web-product-data-sheet
990NAD21130
Modbus Plus drop cable - between Momentum I/O sub-base and T- junction - 6 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Drop connection cable
Accessory / separate part designation Modbus Plus drop cable
Accessory / separate part destination Modbus Plus network
Complementary
Product compatibility 990NAD23020
990NAD23000
490NRP25300
990NAD23010
990NAD23021
NWBP85002
STBNMP2212
140CPU43412U
140CPU31110
Range compatibility Modicon Momentum automation platform
Modicon Premium automation platform
Advantys STB distributed I/O solutions
Lexium 15
Modicon Quantum automation platform
Cable length 6 m
Electrical connection 1 male connector SUB-D 9 elbowed communication module side
Free end local site tap side
Net weight 0.53 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 20.900 cm
Package 1 Length 24.800 cm
Package 1 Weight 362.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.619 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months